IESNA:LM-63-2002
[TEST]P1647479
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5C-735-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 205W 70CRI 3500K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20843.1
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2271.4 2228.6 2112.6 2004.7 1964.0 1976.2 2025.1 2171.6 2432.1 2824.9 3372.4 4052.2 4644.5 5214.3 5743.5 6335.8 
6966.7 7605.8 8399.5 9162.8 9730.6 10137.7 10453.1 10516.2 9950.4 8694.6 6667.5 3350.0 1170.3 400.9 227.9 154.7 91.6 
42.7 0.0 0.0 0.0 
2271.4 2224.5 2114.6 2006.8 1962.0 1974.2 2023.1 2161.5 2405.7 2814.8 3366.3 4009.5 4646.5 5232.7 5757.8 6350.0 
6993.2 7646.5 8448.4 9215.7 9779.4 10184.5 10518.2 10542.7 10031.8 8786.2 6734.7 3396.9 1217.1 423.3 242.2 166.9 99.7 
48.8 0.0 0.0 0.0 
2271.4 2224.5 2126.9 2025.1 1980.3 1992.5 2035.3 2149.2 2373.1 2739.5 3250.3 3873.1 4518.3 5092.2 5660.1 6254.4 
6887.3 7609.9 8432.1 9274.7 10005.4 10495.9 10845.9 11004.7 10656.6 9547.4 7398.2 4113.3 1554.9 645.2 346.0 215.7 
132.3 85.5 28.5 0.0 0.0 
2271.4 2240.8 2155.3 2069.9 2031.2 2039.3 2073.9 2153.3 2330.4 2615.3 3046.8 3598.3 4231.3 4833.8 5440.3 6056.9 
6720.4 7443.0 8303.9 9246.2 10168.2 11004.7 11615.3 12042.7 12008.1 11179.7 9352.0 6388.7 2741.5 1017.6 551.6 313.4 
185.2 122.1 50.9 0.0 0.0 
2271.4 2242.9 2179.8 2116.7 2092.3 2106.5 2147.2 2196.1 2310.0 2527.8 2818.8 3258.5 3848.7 4414.5 5049.5 
5690.6 6370.4 7143.8 8071.9 9081.3 10280.1 11415.8 12443.6 13241.4 13583.4 13241.4 11796.4 9350.0 5690.6 2214.4 
928.1 512.9 262.5 132.3 48.8 0.0 0.0 
2271.4 2251.0 2210.3 2177.7 2177.7 2214.4 2259.1 2312.1 2389.4 2529.8 2741.5 3016.3 3429.4 3968.8 4532.5 
5177.7 5936.9 6785.6 7780.8 8947.0 10251.6 11639.7 12940.2 14045.4 14767.9 14916.5 14344.5 12698.0 9696.0 5747.6 
1890.8 608.5 236.1 99.7 28.5 2.0 0.0 
2271.4 2269.3 2255.1 2251.0 2283.6 2340.6 2413.8 2507.4 2615.3 2741.5 2902.3 3105.8 3354.1 3710.3 4206.9 
4770.7 5426.0 6276.8 7300.5 8413.8 9789.6 11173.6 12649.2 14045.4 15203.4 16080.6 16707.5 16664.7 15223.8 11576.6 
6567.8 2678.4 573.9 168.9 46.8 4.1 0.0 
2271.4 2271.4 2265.2 2271.4 2310.0 2377.2 2468.8 2574.6 2692.7 2831.1 2993.9 3187.2 3425.3 3722.5 4200.8 
4762.5 5352.7 6162.8 7168.2 8338.5 9677.7 11149.2 12561.7 13892.7 15097.6 16064.3 16752.3 16864.2 15549.4 12067.1 
6869.0 3372.4 763.2 205.6 50.9 6.1 0.0 
2271.4 2281.5 2287.6 2316.1 2377.2 2462.7 2576.6 2708.9 2855.5 3030.5 3238.1 3457.9 3659.4 3917.9 4306.6 
4805.3 5310.0 6071.2 7125.5 8326.3 9659.4 11049.5 12305.2 13398.1 14430.0 15311.3 16007.4 16219.0 14975.5 11039.3 
6435.5 2941.0 983.0 276.8 75.3 12.2 0.0 
2271.4 2277.5 2299.8 2348.7 2434.2 2550.2 2682.5 2835.1 3000.0 3189.3 3407.0 3616.7 3826.3 4099.0 4491.8 
4955.9 5487.1 6293.0 7331.0 8546.1 9799.8 11000.6 12024.3 13009.4 13951.7 14731.2 15246.2 14973.4 12781.5 8580.7 
4677.0 1526.4 455.9 223.9 111.9 22.4 0.0 
2271.4 2263.2 2291.7 2350.7 2444.4 2568.5 2711.0 2859.5 3004.1 3166.9 3335.8 3482.3 3663.5 3901.6 4233.3 
4660.8 5214.3 6004.0 6987.1 8012.8 9095.6 10109.2 11049.5 12136.3 13182.4 14049.4 14348.6 13206.8 9742.8 5599.0 
2303.9 588.2 177.1 73.3 28.5 12.2 0.0 
2271.4 2279.5 2308.0 2371.1 2470.8 2592.9 2729.3 2877.9 3016.3 3162.8 3311.4 3437.6 3588.2 3789.7 4103.1 
4485.7 5053.6 5790.3 6651.2 7532.5 8472.8 9162.8 9799.8 10434.8 10845.9 11063.7 10768.6 9459.9 6685.8 3669.6 
1412.5 368.4 118.0 38.7 14.2 8.1 0.0 
2271.4 2265.2 2293.7 2348.7 2444.4 2560.4 2698.8 2833.1 2961.3 3093.6 3221.8 3321.6 3439.6 3626.8 3909.7 
4306.6 4803.2 5389.4 5961.3 6462.0 6885.3 7042.0 7037.9 6983.0 6775.4 6486.4 5973.5 5037.3 3449.8 1740.2 478.3 
142.5 46.8 16.3 8.1 4.1 0.0 
2271.4 2281.5 2297.8 2344.6 2426.0 2531.9 2654.0 2759.8 2869.7 2957.2 3036.6 3097.7 3124.1 3083.4 2896.2 
2588.9 2208.3 1770.7 1308.7 903.7 616.7 429.4 325.6 256.4 199.5 152.6 120.1 93.6 73.3 52.9 38.7 24.4 14.2 8.1 6.1 4.1 0.0 
2271.4 2273.4 2279.5 2308.0 2379.2 2460.6 2546.1 2613.3 2627.5 2517.6 2230.6 1803.2 1318.9 858.9 547.5 411.1 360.2 
327.7 295.1 260.5 225.9 195.4 164.9 140.4 118.0 93.6 73.3 59.0 44.8 32.6 22.4 14.2 10.2 8.1 4.1 4.1 0.0 
2271.4 2281.5 2275.4 2291.7 2332.4 2383.3 2387.4 2259.1 1888.7 1404.3 919.9 590.2 464.0 411.1 372.5 333.8 295.1 
258.5 223.9 191.3 162.8 138.4 118.0 101.8 87.5 71.2 55.0 42.7 32.6 24.4 16.3 10.2 8.1 6.1 4.1 4.1 0.0 
2271.4 2279.5 2265.2 2263.2 2275.4 2255.1 2053.6 1569.2 1062.4 679.8 535.3 482.4 425.4 374.5 323.6 280.9 238.1 199.5 
164.9 136.4 111.9 95.7 83.4 75.3 65.1 57.0 48.8 36.6 28.5 22.4 16.3 10.2 6.1 4.1 4.1 2.0 0.0 
2271.4 2263.2 2244.9 2226.6 2198.1 2027.1 1577.3 1025.8 641.1 545.5 510.9 466.1 400.9 335.8 276.8 225.9 185.2 150.6 124.2 
103.8 89.6 79.4 71.2 63.1 55.0 48.8 40.7 34.6 26.5 20.4 14.2 10.2 6.1 4.1 2.0 0.0 0.0 
2271.4 2253.0 2236.8 2212.3 2133.0 1789.0 1211.0 724.6 561.7 527.1 490.5 431.5 364.3 293.1 232.0 183.2 150.6 124.2 101.8 
87.5 79.4 71.2 63.1 55.0 48.8 42.7 34.6 28.5 22.4 18.3 14.2 8.1 4.1 2.0 0.0 0.0 0.0 
2271.4 2253.0 2236.8 2210.3 2096.3 1642.5 1031.9 630.9 545.5 514.9 468.1 400.9 327.7 256.4 201.5 160.8 134.3 109.9 91.6 79.4 
69.2 63.1 55.0 50.9 42.7 36.6 28.5 20.4 16.3 14.2 12.2 8.1 6.1 2.0 0.0 0.0 0.0 
2271.4 2234.7 2218.4 2192.0 2047.5 1526.4 936.2 598.4 535.3 500.7 445.7 376.5 303.3 230.0 181.1 146.5 122.1 101.8 85.5 71.2 
63.1 55.0 48.8 42.7 36.6 30.5 22.4 16.3 12.2 10.2 8.1 6.1 4.1 0.0 0.0 0.0 0.0 
2271.4 2228.6 2212.3 2185.9 2043.4 1534.6 932.2 590.2 535.3 498.6 439.6 372.5 295.1 225.9 177.1 142.5 118.0 99.7 83.4 69.2 
61.1 52.9 46.8 40.7 34.6 28.5 20.4 14.2 10.2 10.2 8.1 6.1 4.1 0.0 0.0 0.0 0.0 
